new
Water collector sys DD-WCS-L CRN VBP
#2424219


Water collectors for use with cordless vacuum pumps and Hilti Water Management Systems
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£80.00
£80.00
/
1 Piece
Features & Applications
Features
- Faster and easier setup – toolless setup with the DD VP WCS-22 vacuum pump
- Virtually perfect sealing – produces a virtually perfect seal and recollection rate with diameter-specific sealing discs
- Versatile – available as standard rings, special corner rings, and in three different sizes to suit your application needs
Applications
- Keep the jobsite clean with the WMS 100-22 or WMS 100 water management system
- Compatible with all Hilti Water Management Systems
- Compatible with wet or universal Hilti construction vacuums
- For use with the DD VP WCS-22 cordless vacuum pump
- Multiple collection rings available based on core bit diameter
Related Products
Battery-powered vacuum pump for collecting wastewater from water collector rings when diamond coring (On the Nuron battery platform)
Sealing for the DD-WC-S water dam for core bit diameters from 8 mm (5/16") to 87 mm (3-7/16")
Sealing for the DD-WC-SM water dam for core bit diameters from 24 mm (15/16") to 162 mm (6 3/8")
Sealing for the DD-WC-ML water dam for core bit diameters from 24 mm (15/16") to 250 mm (9 13/16")
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


