Prokit
VC 4HX-22 PK T8 Cordless H-Class dust extractor
Dust extr. VC 4HX-22 PK & T8 product number: 2465589 #2465589

Compact and powerful cordless dust extractor with ProKit compatibility for connection with power tools and jobsite clean ups (wet & dry), 8 L (2 gal) tank (Nuron battery)
- Air Flow Motor Alone: 67 l/s
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 17 kPa
Customise your kit


Tool body with cardboard box Includes: 1x Tank VC 3/4-T8
How many kits do you want to order?
You can not see your company prices
Discounted net
£639.00
Technical Data
Air Flow Motor Alone
67 l/s
Air Flow at Hose End
30 l/s
Max. Vacuum
17 kPa
Dust capacity
7 kg
Dust class
H
Power source
Cordless
A-weighted emission sound power level
92.47 dB (A) 1
A-weighted emission sound pressure level
82.9 dB (A) 2
Rated input power
750 W
Dimensions (LxWxH)
215 x 346 x 421 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction VC 4X-22 PK (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.4 MB ]
Features & Applications
Features
- Powerful yet compact – pair our most powerful cordless dust extractor with your power tools to help reduce dust for increased safety and clean up your jobsites more efficiently
- Built for flexibility – with a compact footprint our dust extractor can be used with optional backpack straps for increased mobility
- Modular design – simply detach your VC 4HX-22 dust extractor top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Dust extraction of construction dust during drilling, breaking and grinding applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips and concrete debris from drilling/ breaking
- Optional large container with wheels and push bar enables concrete grinding, wet extraction, dry diamond drilling, sanding and light grinding/cutting/slitting
- ProKit compatible interface for half-width ProKit items (e.g. tote organisers, tool box)
- H-Class vacuum – for capturing 99.995% of dust with a grain size under one micron
Related Products
Vibration activated and automatic control for turning your Hilti dust extractor on/off in sync with your connected power tool
ProKit

Large half-width toolbox with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organising and accessing your tools and accessories (ProKit Modular Storage System)
Half-width organiser with 5 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
