Hilti

Features & Applications

Features
  • 3 embedment depths offering maximal flexibility
  • Excellent edge and spacing distances
  • Fast, convenient and reliable torquing using the SIW 14-A or 22-A impact wrench with S-TB
  • High loads (optimal utilization of the concrete strength)
  • Suitable for pre-setting and through fastening in uncracked concrete
Applications
  • Wide range of fastening applications in concrete in outdoor or similarly corrosive environments
  • Fastening columns and beams
  • Fastening facade brackets