S-IP Insulation plug
Insul. plug S-IP 40x80 #2038904

Insulation plug for use with S-ID screws to help prevent thermal bridging
- Base materials: Carbon steel
- Length: 80 mm
- Product class: Premium
premium
Choose options
Length
- 80 mm
Pack size
- 1000 pc
Quantity
Packs
Total Pieces
1000
Discounted net
£351.00
£0.35 / 1 Piece
Technical Data
Base materials
Carbon steel
Length
80 mm
Product class
Premium
Washer type
none
Documents
Features & Applications
Features
- Siding insulation fastening system in combination with S-ID screws helps prevent thermal bridging
- Insulation thickness can be reduced compared to standard insulation screws
- Helps prevent thermal bridging
- Siding insulation fastener in combination with S-ID screw
- Insulation thickness can be reduced compared to standard insulation screws
Applications
- Fastening insulation panels to cement boards, metal frames, OSB and wood
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

