BX 3-BTG (02) Cordless fastening tool
Batt.-actuated tool BX 3-BTG A22 case #2194592



22V cordless nailer for fastening X-BT threaded stud
- Dimensions (LxWxH): 480 x 134 x 255 mm
- Tool body weight: 3.428 kg
- Fastener intake: Threaded stud
Customers also searched for Nail gun.
Choose options
Hilti Connect
- Yes
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£3,560.00
£3,560.00
/
1 Piece
Technical Data
Dimensions (LxWxH)
480 x 134 x 255 mm
Tool body weight
3.428 kg
Fastener intake
Threaded stud
Fastener length range
21 - 21 mm
Bluetooth
No
Rated voltage
21.6 V
Documents
Features & Applications
Features
- Build on the second generation of Hilti’s combustion-free direct fastening technology – for high-quality and more reliable X-BT threaded stud fastening on steel
- Combustion-free operation – no powder cartridges to store and dispose
- Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2, 3.0 or 2.6 Ah)
- Fast – ideal for fastening directly to coated or treated steel
- Suitable for use on high-strength coated steel 8 mm (5/16") or thicker
Applications
- Fastening gratings to steel structures using X-FCM-M or X-FCM-R grating discs and X-FCS grating elements
- Fixing cable trays, channels, struts, light-duty electrical installations (T-bars, instrumentation panels, junction boxes), fitting out and much more
- Fastening to fire-coated (PFP) beams
- Attaching checker plate with X-FCP-R grating discs
Related Products
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Services
Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back