PLT 300 Digital layout tool







Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
- Distance measurement accuracy: ±3 mm + 10 ppm
- Operating distance range of remote control (diameter): 2 - 100 m
- IP protection class: IP 55 (EN 60529)
Customers also searched for Hilti total station.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £18,795.00
Technical Data
Distance measurement accuracy
±3 mm + 10 ppm
Operating distance range of remote control (diameter)
2 - 100 m
IP protection class
IP 55 (EN 60529)
Maximum operating time
5 h
Battery type
B 22/2.6 Li-ion
Charging time
0.25 h
Laser class
Class 2 (EN 60825)
Operating temperature range
-20 - 50 °C
Weight
5.31 kg
Documents
pdf Material safety datasheet LI-ION-BATTERIES <100Wh (EN) [ 199.4 KB ]
pdf Material safety datasheet LI-ION-BATTERIES >100Wh (EN) [ 230.5 KB ]
pdf Material safety datasheet REACH Note (EN) [ 146.7 KB ]
pdf Material safety datasheet LI-ION-BATTERIES <100Wh - BU M (EN) [ 187.2 KB ]
Features & Applications
Features
- One-person construction layout and measuring – digital layout tools cut the labor needed for construction staking in half, while significantly increasing the number of points possible in one day
- Get started faster – automatic stationing and tilt compensation for quick setup on the jobsite
- Digitized construction layout using green laser and tablet – simply tap the stake-out point you need on the controller, and the layout tool will localize it in reality using the motorized green laser pointer
- BIM-ready digital layout tool – bring the accuracy and efficiency of BIM-to-Field to your jobsites by switching to digital construction layout tools
- On the Hilti CPC battery platform – power this digital layout tool using the same batteries as all your Hilti 22V power tools (not compatible with Nuron batteries)
Applications
- Staking out 2D and 3D positions on the jobsite using digital CAD/BIM input
- Laying out formwork, positions for excavation and MEP fastening points on floors and ceilings
- Laying out single and dual slopes
- Laying out and transferring building control lines
- As-built measurement of existing features, including real-time area and volume calculations
For approval or certificate information, please see individual items.
Related Products
Layout tool controller with fast computing power and 10" screen, for jobsite stake-out, surveying and BIM-to-Field layout using all Hilti Advanced Layout tools
Part of a selection of accessories for supporting and steadying laser measuring/layout tools
Services
Hilti Tool Service
- One click or call is all it takes – we do the rest
Fleet Management
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back