PLT 400-2 Construction layout tool
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
- Distance measurement accuracy: ±2 mm + 2 ppm
- Operating distance range of remote control (diameter): 2 - 200 m
- IP protection class: IP 55 (EN 60529)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £23,883.00