Nuron
Nuron SR 6-22 Reciprocating saw
Cordl. reciprocating saw SR 6-22 box #2240578






Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
- Base material: Wood with metal, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
- Stroke rate: 2600 strokes/minute
- Dust removal system available: SR DRS
Customise your kit


Tool body with cardboard box
How many kits do you want to order?
You can not see your company prices
Discounted net
£463.10
Technical Data
Base material
Wood with metal, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke rate
2600 strokes/minute
Dust removal system available
SR DRS
Dimensions (LxWxH)
455 x 91 x 156 mm
Tool body weight
3.1 kg
A-weighted emission sound pressure level
86 dB (A) 1
Triaxial vibration value for cutting board (ah,B)
13.0 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SR 6-22 (02), Arabic, cn, Danish, English, Estonian, Finnish, French, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Ukrainian, Chinese [ 3.6 MB ]
Features & Applications
Features
- Powerful cordless reciprocating saw designed to deliver higher cutting speed without compromising on handling comfort
- Faster, smoother cuts – slice though metal or nail-embedded wood with greater speed and ease thanks to the extra output from Nuron batteries
- Advanced ergonomics – with up to 26% lower vibration thanks to Advanced Vibration Reduction (AVR), improved tool balance and LED light, the SR 6-22 delivers Hilti’s best handling yet
- Safer jobsites – optional lanyard for tool drop protection; dust removal system to connect to a vacuum, and Cut Assist attachment available to stabilise your workpiece in any position
- On the Nuron battery platform – cordless reciprocating saws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you productive, today and tomorrow
Applications
- Demolishing or trimming non-structural metal – such as pipe, strut, cable trays, sheet and crash barriers
- Demolishing wood or metal-embedded wood
- Cutting up plastic – such as pipes, insulation or window and door frames
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back