Nuron
Nuron SJD 6-22 Cordless jigsaw
Cordl. orbital jig saw SJD 6-22 box #2251184







Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
- Tool body weight: 2.2 kg
- Base material: Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke rate: 3000 strokes/minute
Customise your kit


Tool body with cardboard box Includes: 1x Jig saw blade SJB W 75 / 4 DC (100)
How many kits do you want to order?
You can not see your company prices
Discounted net
£370.70
Technical Data
Tool body weight
2.2 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke rate
3000 strokes/minute
Max. bevel angle
45 °
A-weighted emission sound pressure level
90 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction SJD 6-22 (02), Czech, Danish, German, English, Spanish, Finnish, French, Hungarian, Italian, Dutch, Norwegian, Polish, Portuguese, Slovak, Swedish, Chinese [ 7.4 MB ]
Features & Applications
Features
- Uncompromised cordless performance – high-output Nuron batteries deliver enough cutting speed and longer run time to replace your corded jigsaws, even when cutting tougher or thicker materials
- Better maneuverability – low weight and slimmer, contoured D-grip top handle make this cordless jigsaw more comfortable to guide along complicated cuts
- Safer jobsites – rapid blade brake, Active Vibration Reduction (AVR) and optional dust removal accessories (on-board or connected to a vacuum) all help to make using jigsaws safer
- Easier, more accurate cuts – an LED work light and dust blower help to keep your view of the cutting line clear, while the integrated shoe minimises drag against the workpiece
- On the Nuron battery platform – cordless jigsaws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Cutting and trimming a wide variety of materials on construction sites or in fabrication shops
- Cutting wood, composites and sandwich panels (max. thickness 150 mm)
- Cutting sheet steel (max. thickness 10 mm)
- Cutting metal or plastic pipes
- Bevel cuts (0-45°)
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back