Features & Applications

Features
  • Convenient solution for fastening ventilation ducts directly to ceilings, suspended on threaded rods or in conjunction with MQ system for rising ducts
  • Scale for precise alignment and stand-off installation
  • Movable cage allows compensation of dimensional tolerances in the structure and avoidance of rebars during installation
  • Rapid installation possible with in-place parts
  • Can be fitted on MQ installation channel or fastened directly to the supporting material
Applications
  • For fastening rectangular air ducts to ceilings