Hilti

Features & Applications

Features
  • Positive engagement for optimum transmission of forces and moments
  • Vibration-resistant screw fastenings thanks to self-locking nuts
  • Rigid extension / connection of MI girders
  • Installation by one person is possible
  • Can eliminate the need for lifting devices
Applications
  • Supporting cable trays, pipes and miscellaneous secondary steel (MIC-T forms a safe, four-part system)
  • Industrial and heavy commercial applications requiring an easy-to-install, adjustable, flexible solution that eliminates the need for welding
  • Pedestal connections