special
MIQC-C Base plate connector
Connector MIQC-C90 concrete #2120144
Hot-dip galvanised (HDG) baseplate for fastening MIQ girders to concrete for heavy-duty applications
- Weight: 4.93 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µmDIN EN ISO 1462
Choose options
Pack size
- 2 pc
Quantity
Packs
Total Pieces
2
Discounted net
£507.60
£253.80 / 1 Piece