Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
special

BC-U (formerly MQT) Clamping claw

Clamping claw BC-U M16 #284244

Clamping claw for fastening strut channels to steel beams without drilling or welding

  • Tightening torque: 120 Nm
  • Material composition: GJMW400-5 - EN 1562
  • Surface finish: Indoor Coated - Electro galvanised

Choose options

Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
10
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
£97.80
£9.78 / 1 Piece

Technical Data

Tightening torque
120 Nm
Material composition
GJMW400-5 - EN 1562
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
218 g

Features & Applications

Features

  • Fits all standard beams (max. clamping thickness 23 mm)
  • Quick installation
  • Easy readjustment Possible

Applications

  • Fastening strut channels to steel beams without drilling or welding
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

Request call back