Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Ultimate galvanised adjustable channel plate for trapeze applications

  • Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025, DC04 - DIN EN 10130
  • Material thickness: 3 mm
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
ultimate

Choose options

Thread connection - M
  • M8
  • M10
Wrench size
  • 11 mm
  • 13 mm
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £262.50