MQZ-RI Channel rubber inlay
New productItem #r3811
Channel rubber inlays for sound insulation
- For use with: MQ channels and M8-M10 threaded rods
- Material composition: EPDM
- Temperature resistance: -40 - 110 °C
Share
Features & Applications
Features & Applications
Features
- Fitted into channel slots – preventing direct contact between the duct and the channel
- Large contact area between insulation profile and duct – reduces the transmission of vibration and sound through the structure
- Prevents contact between the threaded rod and the duct thanks to M8/M10 through hole in the insulating profile
Applications
- Acoustic insulation for MQ channel air duct supports
- Insulating layer between M8 and M10 threaded rods and the ventilation duct
- Acoustic insulation for 41 mm wide MQ channel profiles