MQT Beam clamp
New productItem #r2494
Galvanised beam clamp for connecting MQ strut channels directly to steel beams
- Material composition: Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Easier installation and positioning of strut channels
- No drilling or welding necessary
- Flexible solution
- Fits all standard T-beams (max. clamping thickness = 23 mm)
- Quick installation
Applications
- Compatible with steel beams with max. flange thickness of 23 mm
- Fastening channels to steel beams without drilling or welding