MF-SKD pivot anchors
New productItem #r617877
Galvanised pivot anchors for use in trapezoidal metal sheets
- Material composition: Carbon steel
- Surface finish: Indoor Coated - Electro galvanised
- Base material type: Trapezoidal sheet
Share
Features & Applications
Features & Applications
Features
- Threaded rod allows individual levelling of each point of attachment
- Preassembled with washer and hex bolt
- Threaded rod secured to prevent loss
Applications
- Fastening sprinkler pipes to trapezoidal sheets
- Fastening supporting crossbeams and ventilation ducts
- Fastening contact rails, mounting rails and lighting tracks
- Recommended for use in dry, interior environments
- Tensile load for non VdS and FM relevant applications on trapezoidal sheets t ≥ 0.63 mm: 1.0 kN