S-BS (S) Screwdriver bit sets
New product
Premium
Item #r25909
Standard-performance set of screwdriver bits for soft joint applications
- Feature: Standard bits
- Recess: TX10, TX15, 3xTX20, 3xTX25, 2xTX30, 2xTX40, 2xPH1, 5xPH2, 2xPH3, 2xPZ1, 5xPZ2, 2xPZ3, NS8, NS10, NS12, NS3/8, NS13
- Length: 25 mm
Share
Features & Applications
Features & Applications
Features
- Simple and robust design – manufactured from high-strength steel
- Convenient storage case helps prevent bits getting lost
- Perfect-fit geometry for greater driving grip, precision-machined to help reduce stripping and wobbling
Applications
- ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
- Covers all basic screw fastening tasks – recommended for soft-joint applications, e.g. in wood
- For driving screws in a variety of materials
- Torx, Phillips, square, hexagon and Pozi versions available