Hilti

Features & Applications

Features
  • Elastic torsion zone in the bit shank cushions higher loads – the bit twists slightly under impact thereby extending its service life
  • Manufactured from shock-resistant tool steel selected for use with impact drivers – reduces the risk of premature bit breakage
  • Diamond coating for a secure fit in the screw – virtually eliminates slipping and greatly reduces the risk of cam-out
  • Perfect-fit geometry for greater grip and fewer dropped screws, precision-machined to help reduce stripping and wobbling
  • Convenient storage case, so bits don’t get lost
Applications
  • ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
  • Suitable for use with conventional impact drivers
  • Recommended for hard-joint applications, e.g. in metal or concrete
  • For driving screws and screw anchors in a variety of materials
  • Torx, Phillips, square, hexagon and Pozi versions available

Product Variants & Sets

Technical Data

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart