SI-S 3/4" Short impact socket
3/4" (inch) short impact socket for tightening bolts and anchors
- Connection end: 3/4 in square
- Short/long: Short
- Material coating/plating/finish: Black phosphate
ultimate
Customers also searched for Impact Socket.
Choose options
Wrench size
- 17 mm
- 19 mm
- 24 mm
- 27 mm
- 30 mm
- 36 mm
- 41 mm
- 46 mm
- 50 mm
- 55 mm
- 60 mm
Connection end
- 3/4 in square
Length
- 48 mm
- 51 mm
- 52 mm
- 56 mm
- 58 mm
- 63 mm
- 72 mm
- 74 mm
- 80 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £36.50
Technical Data
Connection end
3/4 in square
Short/long
Short
Material coating/plating/finish
Black phosphate
Material composition
Impact-grade chrome molybdenum steel
Product class
Ultimate
Features & Applications
Features
- Two detent holes to increase connection accuracy between the socket and the 3/4" anvil
- Dual detent bevels
Applications
- Tightening nuts and bolts
- Driving wood screws
- Anchor fastening
For approval or certificate information, please see individual items.
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.