Hilti

Features & Applications

Features
  • Up to 40 mm adjustability of the support profile
  • Pre-assembled A4 screw for easy fastening of the support profile
  • Grooved washer for precise vertical alignment
  • 5 mm hole for DX fastening on concrete
  • 6.5 mm hole for screws on steel and wood
Applications
  • Two-layer system with horizontally and vertically mounted substructure profiles
  • Suitable for all facade cladding
  • One-layer system with horizontally mounted support profiles