Skip to main content

Post fix beam to column

Posted by Thomas Burnsover 1 year ago
Post fix beam to column

I want to post-fix a 215x525mm deep RC beam to an existing RC column 325x250, as attached. Could you please look at the attached design and advise if it is suitable? The design loads are shear = 61kN and moment = 10kN (based on partial fixity 25%). Please advise if there are any changes you would make to the attached design

Post-fix rebar,Beam to column connection

1 Reply
Posted by Ask HILTI Teamover 1 year ago
Hilti Verified

Thank you for your enquiry and pdf's based upon the description of the connection and also the design parameters that you have entered into the software . The pdf's indicate that the chosen 16mm rebar arrangement and resin meet the requirement of the design.