Posted by Maverickover 1 year ago
Line of action for shear load
For the shear load and the calculation of the associated eccentric moment, may I know how to determine the eccentricity? Should the reference point is at the middle of the base steel plate?
1 Reply
Posted by Ask HILTI Teamover 1 year ago
Hi, thanks for your question. I would refer to EN1992 Design of concrete structures Part 4 Design of fastenings for use in concrete . Section 6.2.2.3 Shear loads with and without lever arm if a number of criteria are met with
1 (a) The fixture is made out of steel and is in contact with the fastener over a length of at least. 0,5 x tfix