Skip to main content

How to specify a sleeve anchor into existing concrete for later threaded bolt insertion.

Posted by Gordon Marshallover 2 years ago
How to specify a sleeve anchor into existing concrete for later threaded bolt insertion.

I want to insert a tapped sleeve, say 100mm long, into existing concrete then to come along later and bolt through a steel angle into the sleeve. What do you recommend?

threaded sleeve into concrete. Screw bolt shank later.,your recommendation

1 Reply
Posted by Ask HILTI Teamover 2 years ago
Hilti Verified

Thanks for the question. It would depend upon the required load, conditions and any fire rated requirements. We do have a number of sockets mechanical or resin typically from M8 - M20 diameter that could be suitable. Resin sockets such as the HIS-N / RN which can be used with injection or capsule resins or mechanical such as HSC-I, HKD or HUS3-6I etc . Please note though that the sockets are not fully threaded as the limitation is the concrete rather than the steel / steel thread connection inside the socket.