Skip to main content

HIT-HY 200 Mortar / resin

Posted by Stephen Armstrongover 3 years ago
HIT-HY 200 Mortar / resin

Hilti Profis only permits a check using HIT-HY200 - A. It is not possible to select HY-200-R or HY-200-R V3. Do all the HIT 200 resins have the same design strength when fully cured? If not how do select the other resins using Hilti?

HIT-HY 200 V3,HIT-HY 200-A

1 Reply
Posted by Ask HILTI Teamover 3 years ago

Thank you for your enquiry for anchor designs according to EC2 Part 4 Profis Engineering utilises the HY200A (Anchoring) with the Concrete to Concrete module of Profis Engineering the software utilises the HY200-R (Rebar ) which has a different set of design parameters and product difference such as slower curing due to deeper embedment depths.