Skip to main content

Countersunk resin anchors

Posted by Alexis Tsekourasabout 3 years ago
Countersunk resin anchors

Hi, I have a connection detail where I want to resin anchor a baseplate to a concrete base but I need the anchor to be flush with the baseplate. Do you have a countersunk option for an M10 HAS-U in HIT-HY 200 resin? The thickness of the baseplate is 10mm and the thickness of the concrete base 150mm.

Anchors,resin,countersunk

1 Reply
Posted by Ask HILTI Teamabout 3 years ago

Thanks for your enquiry, I'd suggest looking at an internally threaded socket such as the HIS-N or HIS-RN installed with the HY200A .You can select a bolt of the desired head style (by others) to screw into the socket Please check the internal thread engagement length (Technical data) as the sockets are not fully threaded..