Posted by ahmed zakariaabout 4 years ago
Calculating required chemical resin HIT-HY 200A
I already contacted hilti for ordering number of bolts diameter D12 & D16 ....I need the chemical resin for them HIT-HY 200 A , how to calculate the required number of packs for them. I need to order them
1 Reply
Posted by Ask HILTI Teamabout 4 years ago
Thanks for your question. You have a couple of options firstly you can speak directly to your local sales office, or you can download a HILTI Volume Calculator from the usual App stores and use that. It will also give you a printout and provide you with the correct setting on your dispenser.