Skip to main content

Block strength 7.5N/mm2

Posted by Pierce McGannover 2 years ago
Block strength 7.5N/mm2

The Solid normal UK concrete block has a predefined strength of 14N/mm2.

However the block we are using has a predefined strength of 7.5N/mm2.

Can the software help us with this block?? The physical dimensions are the same.

Thanks,

Pierce McGann

Profis Engineering Software Masonry Bricks UK,Blockwork strength 7.5N/mm2

1 Reply
Posted by Engineering Centre Teamover 2 years ago

Thank you for contacting us, an option would be to select the solid lightweight concrete brick which has a predefined strength of 7N/mm2. It would be worth checking the physical dimensions are also similar to what you are working with.

Profis Engineering Software Masonry Bricks UK