Skip to main content

Aluminium brise soleil fixing

Posted by john paveyover 2 years ago
Aluminium brise soleil fixing

Please could you provide shear and pull out values for your stainless steel (A4) self drill screws for 1.7mm thick extruded aluminium brise soleil blades.
There are holes in the purpose made brackets through which the screws are inserted and suit a 4.8mm dia countersunk screw. The bracket is approx 5mm thick
Please email johnpavey@clarkebond.com or call 07712783407

Self drill fixings into aluminium,Stainless steel screws

1 Reply
Posted by Ask HILTI Teamover 2 years ago

Thank you for your question, I believe you are looking for a countersunk headed stainless steel self drilling drill which is not a product in our portfolio. We do have stainless steel self drilling Hex Head screws with / without washers available and I've attached the ETA approval for these screw ranges.