Skip to main content

Addressing concrete breakout failure with supplementary reinforcement

Posted by Sean McDadeabout 3 years ago
Addressing concrete breakout failure with supplementary reinforcement

I am currently generating an anchor arrangement and base plate design for 914mm CHS subject to a >2,300kNm bending moment. The scale of this moment is subjecting the anchors to a high tension force which is resulting in concrete breakout. As per BS EN 1992-4, Cl. 7.2.1.2 (1), concrete failure can be disregarded if supplementary reinforcement can be included designed to Cl. 7.2.1.9. I am preparing independent calculations to specify this supplementary reinforcement. Can you please confirm if there is a means within the Hilti software to verify the supplementary reinforcement to eliminate this concrete failure?

condrete breakout,supplementary reinforcement

1 Reply
Posted by Ask HILTI Teamabout 3 years ago
Hilti Verified

Thanks for your enquiry, yes there is an option to design supplementary reinforcement up to a maximum of 16mm bars (EC2 Pt 4 7.2.2.2 3B ) using the Profis Engineering software. You can find the activation under the Rebar Icon on the left hand side of the screen. You can also find video tutorials regarding supplementary reinforcement for shear or tension & combined within the ASK HILTI online content as well as upcoming CPD webinars


1 comment on this reply
Posted by Sean McDadeabout 3 years ago
Thank you for your response, would this be applicable to a circular arrangement of the anchors around the CHS? When selecting a circular arrangement for the anchors, the option for supplementary reinforcement was removed from the menu.