Skip to main content
Cart

Stay compliant with Eurocode 2: always think cracked concrete when designing concrete anchor fixings

Hilti Engineering Centre
Reading time: < 10 minutes
Article

Article covering how to design concrete anchor fastenings according to EN 1992-4

Baseplate
Other/Special
Software & Services

How to design concrete anchor fastenings according to EN 1992-4

The new Eurocode 2 Part 4 (EN 1992-4) for the design of fastenings for use in concrete has already been published in many EU countries. The long-awaited introduction of the standard, which sees anchor design in Europe being promoted from guideline (ETAG 001 Annex C) to code, is expected to profoundly shape the way the industry approaches anchor base plate applications, undoubtedly further encouraging design engineers to approach anchor specification with the quality it deserves.

When it comes to safety in concrete anchoring, the base material condition with regard to cracks plays a critical role, and here we see two provisions (4.5 on project specification and 4.7 on the determination of concrete condition) in the new part of Eurocode 2 that address this topic:

Excerpt from a technical standard with highlighted text stating that designers must specify whether concrete is cracked or uncracked and that it is generally conservative to assume concrete is cracked during service life.

In the rest of this article, we’ll share some helpful insights on how to determine this base material condition, why you should be very cautious when considering uncracked concrete, how to (very) easily run a calculation determining the presence of cracks and how to select the right anchor systems.

Should I consider my concrete cracked or uncracked for anchor fastening design?

EN 1992-4 provides the following verification formula for in provision 4.7 (2):

Diagram showing the Eurocode 2 equation σL + σR ≤ σadm for defining uncracked concrete. Labels explain stresses from external loads, restrained deformations, and admissible tensile stress limits.

Under this condition, the stress in the concrete induced by external loads must be in constant compression status. For applications on a compressed wall, pre-stressed concrete may be considered as uncracked, but this must be checked carefully. Moreover, as per EN 1992-4 9.2.2 and D.1 (2), fasteners under seismic conditions or exposed to fire should have a European Technical Product Specification for use in cracked concrete.

To establish the base material as uncracked concrete under all circumstances is obviously quite cumbersome, so to stay compliant with the Eurocode we recommend always considering cracked concrete for your concrete anchor fastening design.

But… why is cracked concrete so important for concrete anchor fastening design?

Cracks are fairly common in reinforced concrete structures, which is why reinforcement is important in the first place. If we look in more detail, we realize the crack occurring in the reinforced concrete structure will most likely intersect with the rebar, which will start to offer its tensile resistance to the system once there is a crack.

Technical diagram of a reinforced concrete slab under load. A vertical crack intersects a horizontal reinforcing bar (rebar), with an inset detail showing how the rebar crosses and bridges the crack.

Cracks are common and have no effect on a concrete beam’s load resistance.

Conversely, the anchor fastener will most likely be in the position of the crack. As a result, the stress distribution inside the concrete will be changed, and resistance will be lower.

Technical diagram of a bonded anchor in concrete under tensile load. A crack passes through the anchor location, with detailed views showing the relationship between the crack, fastener and surrounding concrete.

Anchors tend to become dislodged more easily when cracks occur if they are not qualified for this base material condition.

According to EN 1992-4, concrete cone resistance is 30% lower than in uncracked concrete. More importantly, anchor behavior may be unpredictable without prequalification: bonded fasteners may lose bonding resistance, for example, and mechanical anchors designed for uncracked concrete may become dislodged under very low tensile loads.

Diagram showing load distribution around an anchor in uncracked versus cracked concrete. Uncracked concrete has a continuous circular load path, while a crack disrupts and redistributes forces into two separate zones.

Cracks change the stress distribution inside the concrete when compared with an uncracked condition.

Graphic comparing bonded and mechanical fasteners in cracked concrete. Bonded fastener pull-out resistance drops from 17 MPa to 8 MPa (52% reduction). Mechanical fasteners also experience reduced performance due to cracking.

Pull-out resistance will be also influenced by cracks.

How to design anchors in cracked concrete conditions

Simply select cracked concrete under the base material label in our software! PROFIS Engineering will automatically display only those anchors suitable for cracked concrete and consider the cracked concrete design requirements in your calculation. If you haven’t used PROFIS Engineering before, check out how the new software provides precise verification of all the components of a joint according to Eurocodes and Eurocode-based engineering principles, combining anchor design provisions with a powerful CBFEM finite element calculation for the design of the base plate, welds, stiffeners, profile and concrete basement, and helping you assess the rigidity of the base plate.

Screenshot of a base material settings panel showing cracked concrete selected, concrete class C20/25, and strength values of 20 N/mm² (cylinder) and 25 N/mm² (cube).

Crack-proof anchor design in PROFIS Engineering can be easily performed by selecting the respective concrete condition.

Which anchor to use

When design cracked concrete, we can stay compliant with EN 1992-4, but it is more demanding on anchor resistance. Hilti offers a wide range of anchors that perform extremely well in cracked conditions (e.g. HST3,HUS3, HIT-HY 200-A, RE500V3). Generally, you can easily check in the ETA document of the anchor system whether the anchor is suitable for cracked concrete (and, of course, don’t forget to run the design accordingly).

If you have always designed base plate connections following the ETAG Annex C calculation method and want to know more about the major changes introduced with EN 1992-4, you might find the following article helpful.

You are also welcome to ask us for support: simply leave a comment or post your question in the community, or improve your knowledge and skills via our Webinars or training sessions.

For the latest news in engineering solutions and innovations follow us on: LinkedIn, Instagram and Twitter