Skip to main content
Cart

EN 13480-3 Applied to process piping and fixpoint calculator

Hilti Engineering Centre
Reading time: < 10 minutes
Article

This article explains Hilti’s offering when it comes to EN 13480-3 with regards to the latest version from 2024. It will help to answer specific questions in comparison with EN 1993-1-1 (Eurocode 3 referred later in this document as EC 3). The focus of this paper is to provide additional information regarding technical data assessments including software solutions and documentation.

Mechanical / HVAC Support Systems
MEP Penetrations Fire Protection
Multidiscipline MEP Support Systems
Other/Special
Software & Services

Introduction

EN 13480-3 is part of the European standard EN 13480, which specifies the requirements for the design and calculation of industrial metallic piping systems, including primary pipe fasteners such as pipe shoes. The standard ensures that piping systems are designed to operate safely under various conditions such as pressure, temperature, and mechanical stress.

European standard EN 13480-3

3D illustration of a pipe clamp on a base plate showing a pipe support system. A dashed red line marks the pipe axis, while red arrows labelled Fx, Fy and Fz indicate force directions acting on the support.

Figure 1 Scheme of axes in use for primary pipe fasteners

Under EC 3 we use here a normal linear interaction formula

Under EN 13480-3 which is a more conservative standard compared to EC 3, we use Interaction formula based on “von Mises” yield criterion** Another element which needs to be considered are temperature reduction factors in correlation with media temperature inside the pipe.

EC 3 does not require a reduction factor up to 300°C while EN 13480-3:2024 provides material properties for carbon steel according to EN 10025 series (S235, S275 and S355) in the range from 0°C up to 350°C directly in Appendix G.4. In here a graph is included which shows temperature reduction factors from 100°C media temperature onwards. In addition to that Table 13.11.2-1 shows “Design temperature of components within the insulation”. In general, all support components shall be designed with at least 80°C design temperature. For “components without direct contact with the pipe” the design temperature can be reduced by 20°C if the final value is still above 80°C overall.

This means for our offering that Hilti pipe shoes where manufactured pipe clamps bows are based on S235 steel can be used according to graph in Appendix G.4. Whenever our complementary offered inlay bands are used between the pipe and pipe clamps bows, the mentioned reduction of 20°C out of Table 13.11.2-1 can be considered prior to the identification of the final used temperature reduction factor. So, in such combination no reduction factor is being needed until 120°C media design temperature at all with our offering in alignment with EN 13480-3.

Further transfer of media temperature towards components in the entire support structures must be assessed based on being inside or outside of insulation to ensure that all used components can withstand the specific temperatures at their locations. (Table 13.11.2.2 and Figure 13.11.2.1) Overall EN 13480-3, even in the latest version in most real-life cases, tends to be more conservative than EC 3.

On the other side there are also options to exceed published loads whenever stress levels in the pipe described do include so called “occasional loads” as defined in chapter 13.1.3.16. This means that a support designer, not the pipe support manufacturer like Hilti, can assess if any loads at the specific facility and isometric can be assessed like being treated as occasional. As an example, this could be a higher short notice temperature during maintenance or wind / snow loads depending on specific circumstances on site. As it is quite comprehensive to cover all these needs and challenges in one calculation, Hilti started to cover this in our established FixPoint Calculator software.

Hilti FixPoint Calculator covers EN 13480-3

Hilti FixPoint Calculator is a specialised software tool designed for engineers and professionals working with piping systems. It adheres to the EN 13480-3 standard, which is crucial for the design and calculation of metallic industrial piping. Hilti FixPoint Calculator simplifies these complex calculations, providing detailed reports and intermediate results that help engineers validate their designs and ensure compliance with the stringent requirements of EN 13480-3. This makes it an invaluable tool to help ensure safety and efficiency in piping projects.

The EN 13480-3 standard can be found in the direct load input application.

Hilti FixPoint Calculator “Application” screen showing pipe configuration options. “Direct Load Input” is highlighted, with a diagram showing forces Fx, Fy, and Fz acting on a pipe support.

Figure 2 Starting page in FixPoint calculator software

In this application you can enter support loads in all three directions. No additional reduction factor is applied.

The maximum working temperature and temperature reduction factor according EN 13480-3 are applied to the entire pipe shoes and their connection elements uniformly.

Screenshot of the Hilti FixPoint Calculator showing EN 13480-3 selected as the design basis and a maximum working temperature of 300°C. Red outlines highlight key input sections for pipe support calculations.

Figure 3 Specific input fields in alignment with EN 13480-3

The following interaction formula is used in FixPoint Calculator for all pipe-shoes MP-PS 1-1 single pipe shoes and MP-PS 4-2 two leg double pipe shoes and the clamps:

Engineering equation from EN 13480-3 showing combined load interaction checks using force and moment ratios in multiple directions. The formula ends with “≤ 1.0”, indicating the design acceptance criterion.

For MP-PS 2-2 double pipe shoes, the load capacity depends on distance between pipe axis and girder. Here is the interaction formula for a height below 250 mm:

Interaction equation combining squared force ratios (Fx, Fy·h, Fz) with factor (0.04854·h + 6.4) and cross terms, summed to ≤ 1.0 for combined utilisation check.

And for a height above 250 mm:

Complex interaction equation combining squared force ratios and cross terms (Fx, Fy, Fz with moment arm h), summed to ≤ 1.0, representing a combined utilisation check.

Documentation under EN 13480-3

Proper documentation is key in process piping industries. Now the standard includes two tables in Annex N, under Table N.1 for pipe supports fabricated according to EN 13480- 3:2014 and Table N.2 pipe supports according to EN 1090-2:2018 +A1:2024

In both tables three support classes from S1-S3 are included to clarify in depth which documents must be supplied or made available for review if required.

Conclusion and Recommendations

Hilti is happy to support you during your piping projects which specific details and technical support upfront as well as physical support on site to ensure smooth project progress.

For more information, please contact your local HILTI experts and check out other articles on this topic.

* Answers from European Committee for Standardisation CEN

**Multiple axes stress von Mises yield criterion: von Mises yield criterion - Wikipedia