SP-L/M Electroplated Diamond Wire (Concrete & Steel)
New product
Premium
Item #r5107
Premium diamond wire for high speed cutting in reinforced concrete (10-15 kW wire saw)
- Base material: Concrete, Concrete (reinforced), Steel
- Segment type: Electroplated
- Wet or dry operation: Wet and dry
Share
Features & Applications
Features & Applications
Features
- Premium diamond wire with conical beads and reduced bead diameter for maximum cutting speed
- Engineered for cutting concrete and steel on low to medium power tools
- Constant outer beat diameter, for easy use of new wire in same cut
- Robust build from highest grade of materials to increase safety and prevent of fast wear
- Electroplated wire with 40 beads per metre
Applications
- Cutting reinforced concrete with up to 20% steel content
- Suitable for low to medium power tools, on soft-to-hard reinforced concrete