SP Metal cutting discs
Cutting disc AC-D SP 150x2.5 #2150731
High-performance metal cutting disc for angle grinders
- Application 01: Recommended for everyday metal cutting in fabrication shops or on jobsites
- Advantage 01: Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed
- Base material: Steel, Stainless steel
premium
Customers also searched for abrasives, Cutting discs, Grinding discs, Metal cutting or Thin cutting.
Choose options
Disc diameter
- 115 mm
- 125 mm
- 150 mm
- 180 mm
- 230 mm
Arbor size
- 22.23 mm
Blade/disc thickness
- 1 mm
- 1.2 mm
- 1.5 mm
- 1.6 mm
- 1.8 mm
- 2.5 mm
Pack size
- 25 pc
- 100 pc
- 500 pc
Quantity
Packs
Total Piece
25
Discounted net
£227.00
£9.08 / 1 Piece
Technical Data
Application 01
Recommended for everyday metal cutting in fabrication shops or on jobsites
Advantage 01
Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed
Base material
Steel, Stainless steel
Disc diameter
150 mm
Arbor size
22.23 mm
Tool type
Angle grinder
Disclaimer
Use angle grinder with double-sided guard
Blade/disc thickness
2.5 mm
Product class
Premium
Blade / disc shape
Depressed, Shape 41
Grain type
Aluminium oxide
Features & Applications
Features
- Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed
- Enhanced grinder safety – these metal cutting discs comply with EN 12413 and OSA abrasives safety standards
- More precision, less waste – when you need an exact result while conserving material, choose cutting discs with sub-2 mm thickness
- Also suitable for cutting stainless steel – less than 0.1% iron, sulphur or chlorine content to minimise burr formation, discolouration and overheating
Applications
- Recommended for everyday metal cutting in fabrication shops or on jobsites
- Cutting metal – including rebar, strut channels, angle profiles, pipes and sheet
- Cutting stainless steel (discs with a thickness of less than 2 mm are recommended)
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.