Plumbing tools

View our essential power tools for plumbers
HILTI RECIP SAW

SR 4-22 reciprocating saw

  • Low weight, one-handed design

  • Cutting in the hardest-to-reach spots

  • Durable and low maintenance

  • Rapid, smooth cutting

HILTI VC 4MX-22 VACUUM

VC 4MX-22 T8 Cordless vacuum

  • M-Class vacuum

  • Built for flexibility

  • Bluetooth® remote control

  • Wet and dry vacuum

HILTI TE4

TE 4-22 cordless rotary hammer

  • Compact but highly capable

  • Faster drilling

  • Comprehensive safety features

  • Active Vibration Reduction (AVR) makes the tool less tiring to use

HILTI SF6H DRILL

SF 6H-22 cordless hammer drill driver

  • High-speed, high-torque

  • Uncompromised cordless performance

  • Built to last

  • Advanced safety features – Active Torque Control (ATC)

SID 4-22 cordless impact driver

SID 4-22 cordless impact driver

  • Brushless motor

  • LED lights around the chuck

  • Extra-compact size – at just 134 mm

  • Maximum torque: 186 Nm

NPR 19-22 Pipe press tool

NPR 19-22 Pipe press tool

  • Compact, light and fast

  • Compatibility with leading pipe system suppliers

  • Pressing copper and steel pipes up to 35 mm*

  • Pressing of plastic pipes up to 40 mm*

HILTI AG4S GRINDER

AG 4S-22 cordless angle grinder

  • Disc diameter: 125 mm

  • Max. cutting depth: 34 mm

  • Speed control

  • Suitable for stainless steel

HILTI MULTITOOL SMT 6-22

SMT 6-22 Multi Tool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

HILTI PM2LG LASER

PM 2-LG green line laser

  • Better visibility for better productivity

  • Accuracy: ±3 mm at 10 m

  • Extreme ease of use

  • Low battery alert

HILTI SC4MR

SC 4MR-22 cordless circular saw

  • Compact design – right-side blade

  • Fast, cold cuts up to 2” depth in metal

  • Cutting strut, threaded rod, metal conduits (EMT)

  • Weighing just 2.2 kg

HILTI SL2 WORK LIGHT

SL 2-22 cordless LED work light

  • Multiple attachment options

  • Suitable for use in confined spaces

  • Brightness: 500 lm

  • Inspection of surface finishes

Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

Choose the right tools for plumbers in the trade

Choose the right tools for plumbers in the trade

You’ll know as a plumber that a good tool kit can make all the difference between a good job and a great job. As a crucial component in every construction job, having the right plumbing tools can ensure that any completed water or gas works is robust, considered and compliant. This could include the installation of pipework, locating a leak, maintenance of gas works and more.

While there are a number of options available, you can browse some of our best plumbing tools and equipment on this page for everyday jobs in the gas and plumbing trade. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.

*Fleet subscription and charger module required

Choose the right tools for plumbers in the trade

Our best Nuron power tools for plumbers

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s cutting or pressing pipe, sawing through plasterboard or more, we’ve got you covered. As these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on your jobsite.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks like soldering, checking a drain or using a pipe cutter, we can still help you manage the job at hand.