IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

Electricians Tools

View our best tools for electricians, including cordless power tools.
HILTI TE6

TE 6-22 cordless rotary hammer

  • SDS plus connection

  • Comprehensive safety features

  • Hammer drilling range: 4-28mm

  • Chipping function

HILTI TE4

TE 4-22 cordless rotary hammer

  • Compact but highly capable

  • Faster drilling

  • Comprehensive safety features

  • Active Vibration Reduction (AVR) makes the tool less tiring to use

HILTI SF6H DRILL

SF 6H-22 cordless hammer drill driver

  • High-speed, high-torque

  • Uncompromised cordless performance

  • Built to last

  • Advanced safety features – Active Torque Control (ATC)

HILTI BX4

BX 4-22 cordless concrete nailer (M&E edition)

  • Engineered for electrical contractors

  • Drive up to 1000 nails per hour

  • Max. nail length 45 mm

  • Angled and detachable magazines help improve accessibility

HILTI SID 4

SID 4-22 cordless impact driver

  • Brushless motor

  • LED lights around the chuck

  • Extra-compact size – at just 134 mm

  • Maximum torque: 186 Nm

SMT 6-22 multitool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

HILTI VC 4MX-22 VACUUM

VC 4MX-22 T8 Cordless vacuum

  • M-Class vacuum

  • Built for flexibility

  • Bluetooth® remote control

  • Wet and dry vacuum

HILTI PM2LG LASER

PM 2-LG green line laser

  • Better visibility for better productivity

  • Accuracy: ±3 mm at 10 m

  • Extreme ease of use

  • Low battery alert

HILTI SC4MR

SC 4MR-22 cordless circular saw

  • Compact design – right-side blade

  • Fast, cold cuts up to 2” depth in metal

  • Cutting strut, threaded rod, metal conduits (EMT)

  • Weighing just 2.2 kg

HILTI AG4S GRINDER

AG 4S-22 cordless angle grinder

  • Disc diameter: 125 mm

  • Max. cutting depth: 34 mm

  • Speed control

  • Suitable for stainless steel

HILTI SL2 WORK LIGHT

SL 2-22 cordless LED work light

  • Multiple attachment options

  • Suitable for use in confined spaces

  • Brightness: 500 lm

  • Inspection of surface finishes

HILTI DCH 150SL WALL CHASER

DCH 150-SL Wall Chaser

  • Purpose-built wall chaser engineered for maximum productivity

  • Capable of slitting channels up to 50x50 mm

  • Robust design and durable motor

  • Ergonomic handle design

WORKER USING BX 4

Choose the right tools for electricians

As an electrician, you need to have complete trust in your equipment for the job in hand. Not only does it help to guarantee your safety, but it also ensures smooth completion of tasks on site. This could include electrician tools for anything including chasing a plug socket, installing switches, cutting drywall, installing cable, managing conduits and more.

The products displayed are some of our best tools for electricians that we’ve featured and are just a selection of what we have to offer. As a leading brand we have a host of different options available to cover a range of tasks if you’re in the trade, so you can be confident that our tools will help you across any jobsite.

WORKER USING BX 4

Our best Nuron power tools for electricians

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s fastening in concrete, making openings in plasterboard, installing a cabinet or more, we’ve got you covered. As these tools run on the same battery platform, switching between kit in your tool park couldn’t be easier – with the added bonus of a fully cordless approach on your jobsite.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment.

So even if you're working on smaller tasks like testing voltage, checking insulated wiring or using wire strippers, we can help you get the job done.

Hilti Nuron battery

Why buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*