Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Cordless Concrete Breaker Tools

Designed for breaking, chipping and demolition

Nuron

TE 500-22 SDS-Max cordless chipping hammer

TE 500-22 SDS-Max cordless chipping hammer

Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
Shop

New

Nuron

TE 1000-22 TE-S Cordless demolition hammer

TE 1000-22 TE-S Cordless demolition hammer

Versatile cordless breaker for demolishing or chiselling floors and occasional wall applications (Nuron battery platform)
Shop

Nuron

TE 2000-22 TE-S cordless jackhammer

TE 2000-22 TE-S cordless jackhammer

Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

Concrete breaker hire and leasing

With Hilti Fleet Management, you now have the option of being able to lease a concrete breaker for a monthly cost. It’s just like concrete breaker hire, similar to leasing your van, with added benefits including repairs and replacements for your business. You can learn more on our Fleet Management page or get in touch to learn more about concrete breaker leasing options.

Battery powered cordless breakers for any task

Our cordless concrete breaker products in this category cover a range of materials and applications. This includes chipping, chiselling and controlled demolition where required. Our cordless jackhammer can break concrete slabs up to 20cm thick, while our chipping hammer will help with tile removal or chipping in concrete or masonry. These concrete breakers can be used for just more than concrete applications and also offer virtually dust free demolition when used with a compatible Hilti vacuum cleaner. It’s also worth remembering that tools on the Nuron battery platform offer cordless breakers without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow.

*Fleet subscription and charger module required

FAQs

Application image of TE 2000-22 installing a ground rod for energy and industry. Produced by W1, Fort Worth, TX in August 2023.

How does a concrete breaker work?

Concrete breakers and demolition hammers use an internal piston mechanism to deliver fast and forceful impact on a surface via an attachment. These attachments, known as chisels, strike the surface rapidly with force to break down hard materials including asphalt or concrete. In addition, breakers can use petrol, mains electric or battery power to operate.

Worker carrying his TE 500-22

What size concrete breaker do I need for my job?

The best way of categorising concrete breakers is by weight. Generally, the heavier the tool, the harder the task it can handle.

As a general guide, here’s what each category of breaker is best used for:

  • 5–10 kg:

    Renovation and DIY tasks such as tile and flooring removal

  • 10–20 kg:

    Outdoor jobs including patio breaking and landscaping

  • 20 kg+:

    Heavy-duty and commercial tasks such as road works, groundworks and foundations

While lighter tools are easier to control for their respective tasks, heavier tools offer more power and a requirement for skilled operation.

Chisel family picture including 33 chisel products.

What chisel should I use with a concrete breaker?

There are several types of chisels and inserts for use with demolition hammers and concrete breakers. These will usually have an SDS Plus or SDS Max shank connection.

Common chisel types include:

  • Point chisels

    which are used for general breaking and initial breakthrough on surfaces

  • Flat chisels

    which can be used for tile removal, as well as metal work, removing masonry and general demotion.

  • Spade chisels

    which can be used on solid brick, landscaping tasks, roofing and other heavy duty tasks

Choosing the right chisel and tool will help you complete the job effectively and efficiently.