Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Shop Our Best Cordless Angle Grinder Tools

For cutting, grinding, notching, deburring, finishing and more across various materials

Nuron

Nuron AG 4S-22 Cordless angle grinder (125 mm)

Nuron AG 4S-22 Cordless angle grinder (125 mm)

Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Shop

Nuron

Nuron AG 6D-22 Cordless angle grinder (150 mm)

Nuron AG 6D-22 Cordless angle grinder (150 mm)

Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 150 mm (Nuron battery platform)
Shop

Nuron

Nuron AG 6D-22 Cordless angle grinder (125 mm)

Nuron AG 6D-22 Cordless angle grinder (125 mm)

Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
Shop

Nuron

Nuron AG 5D-22 Cordless angle grinder (125 mm)

Nuron AG 5D-22 Cordless angle grinder (125 mm)

Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Shop

Nuron

Cordless oscillating multitool SMT 6-22

Cordless oscillating multitool SMT 6-22

Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

Cordless angle grinders for all jobs

Our range of angle grinder products cover various jobs and applications including cutting of rebar, pipes and sheet metal, in addition to grinding, notching and deburring on selected materials and surfaces. You’ll also benefit from additional features such as lower tool weights on selected products and improved ergonomics to make cutting and grinding jobs more comfortable. Advanced safety features, such as Active Torque Control, also offer improved protection from angle grinder kickback if the disc gets stuck.

Why Nuron for battery powered angle grinders?

With more cuts per charge, you can get even more done with one battery thanks to the combination of a brushless motor and longer-lasting Nuron batteries. Tools on the Nuron platform offer angle grinders without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.

FAQs

It’s worth considering that you can get cordless and corded versions of angle grinders in these sizes, which may improve maneuverability.

What size angle grinder should I use (115mm, 125mm, or 230mm)?

While angle grinders use blade discs in a range of diameter sizing, there are three main sizes that are common in the commercial power tool marketplace. Here’s how to decide:

  • 4.5 inch (115mm) – gives a balance between portability, precision and power

  • 5 inch (125mm) – offers power when you need it for cutting and grinding tasks

  • 9 inch (230mm) – delivers heavy duty cutting across a range of materials

It’s also worth considering that you can get cordless and corded versions of angle grinders in these sizes, which may improve maneuverability.

Other sizes can include three and six inch angle grinders, but the ones mentioned in our list are most common.

Is a corded angle grinder better than a cordless grinder?  This depends on what you need a grinder for.

What can you use an angle grinder for?

You can use an angle grinder for a range of tasks across various materials. These include cutting, grinding, polishing, sanding, and removal of rust or paint, depending on the insert that is used with the tool. This could include a cutting disc, flap disc, buffing wheel or otherwise.

While it is a versatile tool, the ‘angle’ grinder allows users better control with a handle that is located at a right angle to the disc.

Is a corded angle grinder better than a cordless grinder?

This depends on what you need a grinder for.

Corded angle grinders can provide constant power, which means they are better for high use and heavy‑duty jobs. However, cordless angle grinders offer better manoeuvrability and convenience, which is great for quick tasks or work without access to mains power.

It’s also worth remembering that many cordless angle grinders can deliver the same performance as their corded counterparts, worth remembering if you have to choose between the two.

Which discs should I use with an angle grinder?

The disc you need to use depends entirely on the task. Assuming you have the right size, here’s what you need to use for each job:

  • Cutting discs: For a range of materials including metal or stone

  • Grinding discs: For shaping and smoothing on metals, stone, concrete, wood and glass

  • Flap discs: For sanding and getting a good finish on metals

Diamond discs for cutting masonry and tiles

*Fleet subscription and charger module required