Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Cordless Multi Tool

Our cordless Multi Tool designed to add power and versatility to you tool park

Nuron

Cordless oscillating multitool SMT 6-22

Cordless oscillating multitool SMT 6-22

Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

HILTI MULTITOOL SMT 6-22

Cordless multi tool suitable for any task

Our cordless multi tool is designed to handle a wide range of applications with precision and ease. It features an ergonomic grip and integrated LED for comfortable handling, even in awkward or low-light positions. Powered by a brushless motor, it delivers between 10,000 and 20,000 oscillations per minute with a 4-degree oscillating angle for optimal performance.

HILTI SMT 6 MULTITOOL

Nuron for our cordless multi tool

Thanks to the combination of a brushless motor and longer-lasting Nuron batteries you can get more run time per-charge on a single cordless platform. Multi Tools on the Nuron platform offer power and flexibility for all your projects thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.

Lightweight, Powerful, and Versatile

Weighing just 1.3kg, the tool includes a decoupled head with AVR (Active Vibration Reduction) for improved comfort during extended use. It also comes with a quick lock dust extraction accessory to help maintain a cleaner workspace. The tool is compatible with Hilti multi tool blades, Starlock Standard, Plus, and Max inserts, and supports our 15lb (6.8kg) tether for maximum safety and convenience.

*Fleet subscription and charger module required

FAQs

Application image of the SMT 6-22 multi-tool in square format for social media.

What is a multitool?

A multitool, sometimes known as an oscillating multitool, uses rapid oscillating movement with various attachments to perform maintenance tasks such as cutting, grinding and sanding. Because of this versatility, it is a popular tool among construction professionals.

Cutting drywall with Hilti Multitool

What can a multitool be used for?

A cordless multi tool is a must-have piece of kit in any van or tool yard. This is because of their size and versatility on various construction and maintenance tasks including:

  • Cutting across wood, metal, plastic and more

  • Sanding surfaces, corners and tight spaces

  • Removing adhesive, paint and grout

Removing nails with multi tool

What materials can a multitool be used on?

While there are a number of applications and tasks that a multitool can handle, you’ll need to use the right insert for the relevant material and usage. In essence, you’re good to go on materials including wood, metal, plastic, plasterboard, tile and more.

Application image of the Hilti Multi tool in vertical format

Are multitool blades universal?

In most cases, modern multitools use a starlock system, which is a universal mounting system for blades and inserts. That means you can use blades from different manufacturers to your multitool.

However, some brands use an older blade mounting system known as OIS, Oscillating Interface System, which is not compatible with starlock blades. Though you can use an adaptor if you want to use OIS blades on a Starlock mount.