IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

Hilti Tool Calibration Service

Keep your tools precise and accurate

Calibration Service

We offer a calibration service to test and readjust your Hilti measuring tools including:

Hilti tools are built for precision, but accuracy can be affected by tough jobsite conditions like poor storage, temperature changes and daily wear. We recommend calibrating your tools at least once a year, or more often in line with your internal quality policy.

Regular field testing is also advised, especially before critical measurements or after harsh use. See your Operating Instructions for details.

NOT CERTIFIED TO ISO 17025

Please note that Hilti’s verification procedure is not accredited under ISO 17025 or any other certification standard, which is specifically designed for calibration laboratories. Please refer to your Internal Quality Policy to check whether calibration according to a standard such as ISO 17025 is required.

We offer a three-step service:

Verification of accuracy

We compare your tool’s accuracy with the accuracy defined by our “manufacturer’s specifications” in its user manual.

hilti laser

Adjustment, clean and service

If the tool doesn’t conform to its original specifications, we adjust the laser level or detector to make it accurate again. We also clean the tool and check that it’s working correctly before sending it back to you.

hilti laser

Calibration Service

We also give you a written report, listing the measurements we’ve carried out for the in-going and out-going test values. We also include a Service Certificate confirming that the tool now complies with its original manufacturer’s specifications.

CALIBRATION & MEASURING Q&A

Our Hilti tools are designed to be highly precise instruments, but they can get damaged and inaccurate due to external factors such as temperature fluctuations, air pressure, improper storage or harsh onsite conditions.

We recommend regularly, at least once a year. Please check with your own company Internal Quality Policy to see what is right for your own company’s internal needs.

We also recommend that you regularly field-test your tools, particularly before critical measurement tasks and if a tool has been subjected to harsh conditions. Please also refer to the tool’s Operating Instructions before use.

We are not certified to ISO 17025.

Please check with your own company’s Internal Quality Policy to see what level of calibration you need.

Please get in touch with your local Hilti account manager or call Hilti customer service at 0800 886 100