Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Thermal Imaging Camera

Suitable across a range of tasks in construction and beyond
hilti thermal camera

PT-C Thermal Imaging Camera

  • High resolution

  • Wide temperature range

  • Save on service fees

  • Robust ergonomic design

  • Easier documentation

thermal camera

For a range of trades and applications

Many professionals in our industry are often faced with scenarios where they need to investigate the source of a fault or conduct some form of exploratory work. This could include:

  • Identifying underfloor heating and pipes ​

  • Checking air conditioning and pipes

  • Localisation of water and steam leaks ​

  • Fault finding in fuse boxes

  • Checking electrical components

  • Checking cable connections

  • Insulation damage

  • Tank level detection

​Regardless of your industry or the applications you need it for, our PTC thermal imaging camera can help you identify problems or scope working areas before you begin.

thermal camera

Record your comments and export via USB-C

If you’re working on site and need to record your findings while actively using the device, the PT-C allows you to add comments directly as you work, making it easy to capture key observations in real time. These recorded notes can be reviewed later, helping you maintain accuracy and continuity when reporting or revisiting specific problem areas. This added flexibility is especially useful when you need to pinpoint areas one-handed while operating the camera at the same time, ensuring nothing important is missed during inspections.

For enhanced connectivity and efficient reporting, the PT-C also enables you to export both optical and high-resolution thermal images complete with your recorded comments. Using USB-C, files can be quickly transferred to a compatible device, making it straightforward to share findings, create reports or collaborate with colleagues once you’re back in the office or on another part of the site.

thermal camera

What is the difference between a thermal imaging camera and infrared camera?

The main difference between the two is how they capture an image. Thermal cameras, as the name suggests, captures the heat emitted from a particular object or objects. Whereas an infrared camera will capture infrared light, which is invisible to the naked eye, to give you an image or video.

There are benefits of both in different circumstances. Thermal cameras help professionals to identify water leaks, anomalies in electrical fuse boxes, tank levels, heat leakage in installations and more. While IR cameras, are widely used in home security and in parts of the medical profession.