Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more
Screw Anchors
Shop screw anchors for all fastening in concrete applications
HUS4 SCREW ANCHOR
HUS4 Screw Anchor
  • Fast and economical fastening to concrete

  • Up to 2x faster than wedge anchors

  • Reusable and adjustable

  • Improved setting with less blocking in the toughest concrete

View range
HUS3 Screw Anchor
HUS3 Screw Anchor
  • Quicker permanent fastening in concrete

  • Removable

  • Neat head design saves time

  • More reliable and easy to set

View range
HILTI SCREW ANCHOR
HUS3-I Screw Anchor
  • M8 and M10 internally threaded heads

  • Optimised for seismic C1/C2 applications

  • Higher productivity – less drilling

  • For threaded rod hanger installation

View range
ANCHOR ICON
Why choose our concrete screw anchors

Our screw anchors, also known as ground screw anchors or concrete screw anchors, are an efficient and productive solution without compromising quality and safety. Whether you need a permanent or temporary solution, HUS4 concrete screws provide effortless installation and exceptional structural reliability, even in challenging site conditions. Incorporating a HUS4 MAX capsule into the borehole enhances performance to that of a chemical anchor, all while being as quick as driving a screw.

View all of our best selling fasteners
HILTI SCREW ANCHOR
Exceptional structural safety

Our concrete screw anchors require no cleaning, torquing or hammering or any special accessories. Furthermore, they ensure exceptional structural safety. The Hilti concrete screw anchors provide design flexibility, allowing for the incorporation of a mortar capsule. This not only enhances performance by up to 30% but also allows for complete removability when needed.