Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Closing in on 40 years of cordless technology
04/02/2026
Hilti Team
Reading time: < 5 minutes

Follow the journey of Hilti’s cordless batteries and the milestones that have driven continuous improvement in power and efficiency. Discover how innovation has helped professionals work more productively without compromise.

Closing in on 40 years of cordless technology
How Hilti batteries have developed through the years

How our batteries have developed through the years

Over the years, Hilti’s cordless systems have quietly powered some of the toughest job sites, evolving with smarter design, longer life, and more muscle under the hood. In this post, we’re taking a walk down memory lane to see how Hilti’s battery technology has grown and how it’s helped keep tools (and tradespeople) going strong.

Do you remember your first Hilti cordless tool? Maybe it was a trusty old TE 6-A that never quit, or were you an "early adopter", starting your cordless journey back in '86?

See if you recognise any of the batteries below.

Eighties & nineties
NiCd battery to power our first ever cordless tool, the TE 10 A.
1986

BP 10

36V / 2Ah

NiCd battery to power our first ever cordless tool, the TE 10 A.

First ever D-handle cordless battery for the TE 5 A with integrated dust removal
1995

BP 40

24V / 2Ah

First ever D-handle cordless battery for the TE 5 A with integrated dust removal

Hilti's first ever nickel-metal hydride (NiMH) battery.
1996

SFB 185

12V / 3Ah

Our first ever nickel-metal hydride (NiMH) battery.

The battery (and pouch) for the first generation of Hilti's iconic TE 6-A.
1999

BP 686

36V / 2.4Ah

The battery (and pouch) for the first generation of our iconic TE 6-A.

Noughties & twenty-tens
Hilti's first 36V lithium-ion (Li-ion) battery for the TE 6-A.
2006

B 36 / 2.6

36V / 2.6Ah Our first 36V lithium-ion (Li-ion) battery for the TE 6-A.

Hilti's highest capacity battery ever, to power the TE 30-A36 cordless combihammer.
2012

B 36 / 6

36V / 6Ah Our highest capacity battery ever, to power the TE 30-A36 cordless combihammer.

The battery To power the smallest and lightest cordless tools we've ever made.
2015

B 12 - 2.6

12V / 2.6Ah To power the smallest and lightest cordless tools we've ever made.

Hilit's highest performing, longest lasting 22V battery enabling heavy-duty applications.
2016

B 22 / 5.2

22V / 5.2Ah Our highest performing, longest lasting 22V battery enabling heavy-duty applications.

Jargon buster

Volts (V)

Volts indicate the voltage, or electrical pressure, of the battery. It tells you how powerful the tool can be, which usually means the tool can handle tougher jobs.

Higher volts = more power

Ampere hours (Ah)

Ah tells you how much charge the battery can store - in other words, how long it can run. It combines current (amps) and time (hours). So a 4.0Ah battery can deliver 4 amps for 1 hour (or 1 amp for 4 hours).

Higher Ah = longer runtime

Nuron
HIlti's newest battery for modern professionals.

B 22-55

22V / 2.6Ah Our newest battery for modern professionals.

Offers more runtime for tools.

B 22-85

B 22-85 Offers more runtime for tools.

B 22-110 Features built-in battery diagnostic alerts.

B 22-110

22V / 5.2Ah Features built-in battery diagnostic alerts.

New Nuron Batteries
B 22-195 Developed further for better performance.
2025

B 22-195

22V / 9.0Ah NEW

Developed further for better performance.

B 22-290 Built for the most demanding tasks.
COMING SOON

B 22-290

22V / 13.5Ah

Built for the most demanding tasks.