- Home
- Solutions
- Solutions
- Productivity Solutions
- One battery system
One battery system for all your tools
More than 70 Hilti devices now run on a single 22V platform
One battery system
Coordinating and maintaining the equipment fleet is a challenge that affects all trades. From equipment that gets mislaid or badly maintained, to the wrong accessories or broken tools. It all leads to frustration, increased workplace risks and reduced productivity throughout the organisation.
Nuron provides a simple way to make all of this easier and gain a better overview of your equipment. Thanks to Nuron, batteries, devices and chargers are easily interchangeable and run on only one voltage.
Fill in your details below and one of our Hilti team members will call you back
Simplify battery management for your fleet
for all
Nuron tools
now available
with more coming soon
for applications
from light to heavy duty
A leaner fleet increases productivity
Fewer failures, more profitable projects
The new Nuron batteries can already be put to use in more than 70 Hilti devices and are easy to swap with others if necessary. This means your search for the right batteries, chargers and accessories is a thing of the past. Even when it comes to switching between different applications, the compatible 22V platform saves your teams time and frustration.
A simple system that’s easy to manage
The 22V Nuron technology tackles even the most demanding jobs, such as cutting or breaking up concrete with demolition hammers. For you, this means you can eliminate tools that rely on cables, petrol or different voltages. This gives you a much clearer overview of your equipment fleet and battery management.
The right battery for your applications
Nuron batteries can be used in all Hilti Nuron battery devices. To achieve the best balance between performance and weight, you can choose between different battery sizes for your individual application. In our most powerful devices, the batteries can be integrated in pairs. This means that Nuron batteries can even exceed the performance of wired tools.
With a completely redesigned innovative interface between the battery and the tool, it outperforms corded as well as petrol-powered tools – and all of this on the 22-volt Hilti platform.
Choose the Nuron battery for your task
B22-55 Nuron battery
Compact for when you need to keep your power tools as light and maneuverable as possible
Show me more
B22-85 Nuron battery
Versatile battery with the optimum power-to-weight ratio for everyday drilling, driving and cutting
Show me more
B22-110 Nuron battery
Versatile battery for when you want to get your work done faster and with less charging
Show me moreB 22-195 Nuron battery
High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Show me moreDiscover the Hilti Nuron devices
Currently, more than 70 Nuron devices are available, with many more to come.
TE 60-22 cordless rotary hammer
The efficient cordless rotary hammer for drilling and chiselling performs even better than a wired device. This means you have another device on our 22 volt platform for maximum productivity, and with safety features like torque control (ATC) and vibration reduction (AVR).
Go to product
SF 6H-22 cordless hammer drill driver
Robust design, maximum power: the cordless hammer drill driver is equipped with actual torque control (ACT) and is suitable for universal use on wood, metal, masonry and other materials.
Go to product
AG 6D-22 cordless angle grinder
Compact but powerful: The angle grinder tackles even the toughest tasks at twice the cutting speed and, thanks to its new function, offers the user maximum safety while doing so.
Go to product
BX 3-22 battery-actuated fastening tool
The BX 3-22 delivers high speed and long runtimes. No matter whether you want to set fasteners in steel or concrete, the BX 3-22 can manage up to 850 fastening points per battery charge. The tool also makes overhead work easier, thanks to its compact battery.
Go to productDiscover the advantages of Nuron for your projects
Nuron brings these innovations to your industry
The Nuron battery system has been designed to meet the needs of a wide range of areas of application – from dry construction to industrial installations. Read on to find out how to best use Nuron in your field.
Structural and civil engineering
Nuron makes it possible for you to undertake heavy-duty applications without petrol or cables. The new battery interface offers you the performance of a power supply unit.
Heating and air conditioning
Maximum performance with optimised weight: the improved Nuron tools facilitate overhead work and installations of all kinds. Thanks to the analysis based on data, you always know which devices are in use.
Steel and metal construction
With up to twice the performance of existing battery-powered tools and offering improved ergonomics, our Nuron tools are perfectly suited to steel and metal work.
Interior design
Whether it’s grinding, cutting, sawing or overhead work: the robust batteries and ergonomically improved Nuron tools protect your employees, increasing their working comfort.
Electrical engineering
Thanks to having just one platform, you can operate a large number of the devices you need every single day via just one battery system. This reduces charging pauses and increases your productivity as well as flexibility on site.
Energy and industry
Easy machining of steel, concrete or masonry: with Nuron, there’s no need to compromise, even in energy and industrial plants. Work ergonomically and at full power, all the time.
Upgrading to Nuron
Is it time to upgrade to Nuron? We will show you how you can quickly and easily convert your current projects to the new 22V battery system – or contact us directly for a personal consultation.