- Home
- Solutions
- Solutions
- Productivity Solutions
- Health & Safety
Increased jobsite health & safety with Nuron
Innovative technologies and optimised tools ensure improved health and safety
Health & Safety
Effectively protecting your employees is a top priority on construction sites. In collaboration with customers, we have equipped our Nuron tools with innovative safety functions. The new Nuron tools score points when it comes to ergonomics, robustness and reduced weight, so users can work for longer periods of time, without any adverse effects.
In addition, even more tools now include tried-and-tested Hilti technologies, such as the Active Vibration Reduction (AVR), Active Torque Control (ATC) or Dust Removal System (DRS).
New and improved features to improve health & safety
Safety matters
Work that could potentially be dangerous and strenuous is now easier and safer for your employees: the Nuron cordless devices have new and improved safety features and a reworked design. That means more protection in more devices. New functions and more tools with our proven technologies make working on your construction site easier and safer.
See how we've optimised the tools below...
Stops immediately in case of emergency
The new SensTech™ technology detects the operator’s hand to effectively replace the dead man’s switch. Essentially, if a user releases the handle, the tool stops. The AG 6D-22 cordless angle grinder, for example, combines this function with the 3D ATC function: If the tool is moved in an uncontrolled manner, the blade stops immediately thanks to the Active Torque Control.
More power, less weight
With a powerful battery and reworked tool design, the TE 4-22 achieves the perfect balance between weight and performance.
Virtually dust-free
Finally, you can work with less dust! Dust prevention systems are available for all applications and significantly reduce dust exposure on site.
Smaller devices for flexible working
Working in confined spaces or overhead is particularly strenuous. That’s why we designed Nuron tools, which are often used in these areas, to be especially compact and ergonomic – to ensure less fatigue and flexible application.
From performance to connectivity... all the advantages of Nuron
You can make your projects ready for the challenges of the future. Read on to discover what other features Nuron has to offer.
One battery platform for more than 70 tools
From light to heavy duty applications, all Nuron devices can be operated on just one 22V battery platform.
Increased power and longer runtimes
Nuron delivers long battery life and the power of wired and petrol-powered tools, even for heavy-duty applications.
Connectivity for improved productivity
Data-based services help with battery management and simplify tool planning and management.
An overview of Nuron
Learn more about Nuron and the features its new Hilti battery system has to offer.
Nuron at a glanceDiscover more Hilti Nuron tools
Currently, more than 70 Nuron tools are available - with many more to come!
TE 6-22 cordless rotary hammer
Safer and more comfortable, the cordless rotary hammer offers optimised handling and tool balance. It’s equipped with Active Torque Control (ATC) and Active Vibration Reduction (AVR) for increased occupational safety. A dust extraction module can also be connected to the appliance with a click.
Learn more
SF 4-22 cordless drill driver
The compact, powerful cordless drill driver is equipped with Active Torque Control (ATC). It prevents the tool body from turning in an uncontrolled manner, for example, if the drill is stuck. An LED light also provides a clear view of your work area.
Learn more
VC 10-22 cordless vacuum cleaner
This vacuum cleaner impresses with automatic filter cleaning due to constant high suction power which reduces dust. The various certified systems, such as drilling with a hollow-core drill, simplify the application, while the ergonomic backpack system offers maximum mobility.
Learn more
BX 3-22 cordless fastening tool
The BX 3-22 delivers high speed and a long runtime. No matter whether you want to set fasteners in steel or concrete, the BX 3-22 can manage up to 850 fastening points per battery charge. It also facilitates overhead work thanks to its compact battery.
Learn moreThe advantages of Nuron
Nuron brings these innovations to your industry
The Nuron battery system has been designed to meet the needs across a wide range of applications – from dry construction to industrial installations. Read on to find out how to best use Nuron in your field.
Structural & Civil Engineering
Nuron makes it possible for you to undertake heavy-duty applications without petrol or cables. The new battery interface offers you the performance of a power supply unit.
Heating & Air Conditioning
Maximum performance with optimised weight: the improved Nuron tools facilitate overhead work and installations of all kinds. Thanks to the analysis based on data, you always know which devices are in use.
Steel & Metal Construction
With up to twice the performance of existing battery-powered tools and offering improved ergonomics, our Nuron tools are perfectly suited to steel and metal work.
Interior Finishing
Whether it’s grinding, cutting, sawing or overhead work, the robust batteries and ergonomically improved Nuron tools protect your employees - increasing their working comfort.
Electrical Engineering
Thanks to having just one platform, you can operate a large number of the devices you need every day using a single battery system. This reduces charging pauses and increases your productivity as well as flexibility on the construction site.
Energy & Industry
Effective when working with steel, concrete or masonry. Thanks to Nuron, your employees in the field of energy and industrial plants can work safely and ergonomically - without compromising on performance.
upgrade to Nuron
Increase occupational safety in your company. We will show you how you can quickly and easily to convert your current projects to the new 22V battery system – or contact us directly for a personal consultation.