A metal rail being fitted to a ceiling

Productive piping solutions

Save time & money on your commercial piping projects

Commercial piping projects can be a real headache. Choosing the right products whilst ensuring fast, quality installation is a common challenge. But what if you could swap unwanted complexity for simpler selection, ordering and installation? What if you could incorporate innovative firestop solutions as well? By choosing Hilti as your productivity partner, you’ll help save time and cut labour costs by up to 24% for the whole piping project workflow.

Loading
man wearing Hilti exoskeleton

Make jobsites safer

Prevent musculoskeletal injuries

Approximately 8.9 million working days were lost due to work-related musculoskeletal injuries in 2019/20. As fastening pipes overhead is an unavoidable task, workers must raise their arms over a 90° angle - resulting in extreme postures that are repeatedly exceeding their physical capacity. The Hilti EXO-01 exoskeleton aims to combat this issue, using assistive torques to support workers' upper limbs. The wearable system has been proven to lessen the load on muscles and joints when completing overhead work, including commercial piping.

Worried about dust? Attach an onboard Hilti Dust Removal System (DRS) to your cordless rotary hammer for virtually dust-free drilling.

A laser scanning a building site with a man working on a ladder in the background

Speed up your layout

Take alignment to a new level

Help speed up alignment of pipe support runs with a Hilti measuring tool like the cordless PM 30-MG multi-line laser. Designed for intuitive one-person operation, it features three green 360 degree lines — making your plumbing, levelling, aligning and squaring tasks easier than ever (even in difficult light conditions). For greater flexibility around the construction site, use a PMA 90 magnetic bracket. This allows you to mount the PM 30-MG on any metal-based material without the need for a tripod. 

A man in PPE drilling into a roof with a Hilti drill

Ultimate anchor fastening

Work faster and safer

Turbocharge your fastening with Hilti tools and cut drilling time by up to 28% using Hilti's innovative screw anchors. For heavy-duty tasks, our ergonomically designed SDS-Max combi hammers drill powerfully into concrete. And when it comes to lighter-duty tasks, make the switch to the battery-powered BX 3-ME 02 nailer – for less dust than standard drilling methods and quicker and quieter fastening.

A man looking at a smartphone behind a lorry containing building components

Easy-to-install supports

Help reduce labour costs

A mid-size commercial building has kilometers of pipes held in place by thousands of components such as strut channels, pipe rings and clamps. So, it’s no surprise that assembly and installation of pipe supports is traditionally very labour-intensive. However, with our highly flexible Hilti pipe supports, you can work up to 20% faster when you install anchors with an impact wrench fitted with an adaptive torque module.

Two pipes being fitted into a wall

Closing the gap

Reliable firestop solutions

Say goodbye to traditional, messy firestop boards and mortars by changing to Hilti pre-formed firestop solutions. Installation doesn't require any special training or tools, and you can save up to 33% in labour costs. Hilti also offers flexible and comprehensive ETA test solutions for many plastic, metal and composite pipes, such as the CFS-C EL firestop collar. It’s even suitable for complex configurations like bent or sloping pipes. The CFS-CID cast-in device is a great solution for pipe floor penetrations too.

Take control of your inventory

What equipment do you have? Who’s using it and where? Do your tools need maintenance or calibration? Is it time to renew training or certification? Get all this critical information and more with ON!Track, Hilti’s equipment management software for the construction industry.

Find out more

How Hilti engineers can help

Partner with Hilti to benefit from expert support through all stages of the project lifecycle - from design to installation to building management. We offer everything from specialist advice and accredited training, to on-site testing and engineering judgements - ensuring you find the approved solutions you need.

Contact us

Share