Prokit
Case PKC 18-H
#2437399
Large half-width toolbox with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 389 x 275 x 295 mm
- Internal dimensions: 283 x 229 x 227 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£64.00
£64.00
/
1 Piece
Technical Data
Size
L
Dimensions (LxWxH)
389 x 275 x 295 mm
Internal dimensions
283 x 229 x 227 mm
Lockable
Yes
Prokit compatible
Yes
Types
ProKit Cases
Weight
2.78 kg
Features & Applications
Features
- All-in-one modular storage – with a 38 lbs weight capacity and 4.5 gal of storage, the ProKit Large half-width toolbox helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- All-in-one modular storage – with a 17 kg weight capacity and 18 L of storage, the ProKit Large half-width toolbox helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- Built-in tray and dividers – helps to keep your hand tools organised and store your batteries and accessories
- Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit toolboxes with one hand
- Smart tracking and management – track your toolbox and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
Applications
- Storing and transporting your Hilti tools, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible toolboxes and organisers
- Hanging connections with ProKit trolleys and wall mounts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back



