Wood universal table saw blade
Circ. saw blade WU SPX 254x30 24T A(1) #2445281

Ultimate 254 mm table saw blade for universal wood cutting, with carbide teeth to cut faster, last longer and increase productivity with cordless table saws
- Blade features: Carbide tipped, Long life, Fast cut
- Blade diameter: 254 mm
- Number of teeth: 24
premium
Choose options
Blade diameter
- 254 mm
Number of teeth
- 24
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£45.09
£45.09
/
1 Piece
Technical Data
Blade features
Carbide tipped, Long life, Fast cut
Blade diameter
254 mm
Number of teeth
24
Product class
Premium
Documents
pdf Operating Instruction SCT 60-22 blade, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 995 KB ]
Features & Applications
Features
- Hilti’s ultimate wood-cutting table saw blades, engineered to help you get the job done faster and cut more with the same blade
- Higher speed, lower vibration – 24 high-density carbide teeth help to saw rapidly and smoothly through all wooden construction materials
- Cutting-edge tooth design – alternate top bevel (ATB) tooth sequencing adds cutting speed in crosscuts and helps clean out and eject chips for cleaner cuts
- Battery optimised – blade body and teeth are designed to be extremely efficient and get the best performance out of our cordless table saw
- Faster cuts with cordless tools – cut wood up to 26% faster by combining these blades with your Hilti cordless table saw
Applications
- Cutting wood beams and boards for framing and structural work
- Formwork preparation for foundations and visible surfaces
- Roof construction including battens and purlins
- Substructure walls and ceilings using OSB, plywood, and battens
- Cutting all wooden construction materials: timber (structural and non-structural), lumber, solid wood (hard and soft)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back