new
MetalCut hole saw
Premium bimetal hole saw for cutting steel and non-ferrous metal
- Base material: Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
- Working mode: Drilling
- Connection end: Smooth shank
premium
Choose options
Diameter
- 16 mm
- 17 mm
- 19 mm
- 20 mm
- 21 mm
- 22 mm
- 25 mm
- 27 mm
- 30 mm
- 32 mm
- 33 mm
- 38 mm
- 40 mm
- 41 mm
- 44 mm
- 48 mm
- 51 mm
- 54 mm
- 60 mm
- 64 mm
- 65 mm
- 67 mm
- 70 mm
- 73 mm
- 76 mm
- 86 mm
- 102 mm
- 127 mm
- 152 mm
Working length
- 20 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £24.50








