new
MultiCut hole saw
Premium bimetal hole saw for cutting wood, metal and plasterboard
- Base material: Multiple materials, Metal, Wood, Plastic, Drywall
- Working mode: Drilling
- Connection end: Smooth shank
premium
Choose options
Diameter
- 14 mm
- 16 mm
- 17 mm
- 19 mm
- 20 mm
- 21 mm
- 22 mm
- 24 mm
- 25 mm
- 27 mm
- 29 mm
- 30 mm
- 32 mm
- 35 mm
- 38 mm
- 40 mm
- 41 mm
- 44 mm
- 46 mm
- 48 mm
- 51 mm
- 52 mm
- 54 mm
- 56 mm
- 57 mm
- 60 mm
- 64 mm
- 65 mm
- 67 mm
- 68 mm
- 70 mm
- 73 mm
- 74 mm
- 76 mm
- 79 mm
- 83 mm
- 86 mm
- 89 mm
- 92 mm
- 95 mm
- 98 mm
- 102 mm
- 105 mm
- 108 mm
- 111 mm
- 114 mm
- 121 mm
- 127 mm
- 133 mm
- 140 mm
- 152 mm
- 168 mm
- 177 mm
- 210 mm
Working length
- 44 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £24.50









